contactusurl/sv-se/seals/searchInga resultatAnimation is not fully supported in Internet Explorer versionsitem founditems founditem foundsidoravSökVisarPå denna sidaYour Browser is outdatedÅterförsäljareDistributörOfficial DealerPremium PartneradresseradresserArticlesRegulatoriskt pressmeddelande,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
Elastomeric seals can be offered in clean conditions to various
cleanliness standards. These include seals free of paint wetting
impairment substances (PWIS-free), maximum allowed particle sizes of
400 μm or 200 μm based on ISO 16232 or seals washed and packed
in a cleanroom class 5 according to ISO 14644-1.