contactusurl/sv-se/seals/searchInga resultatAnimation is not fully supported in Internet Explorer versionsitem founditems founditem foundsidoravSökVisarPå denna sidaYour Browser is outdatedÅterförsäljareDistributörOfficial DealerPremium PartneradresseradresserArticlesRegulatoriskt pressmeddelande,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
URDV is an elastomeric rotary shaft seal (cassette type), suitable for
sealing with high axial play. Available in NBR, HNBR, and FKM (75
Shore A hardness), for low and high temperature. Unique design with
a dedicated membrane, capable of managing axial play between shaft
and bore-housing.
This design suitable also for low lubrification level conditions, using a
special grade of grease.