contactusurl/sv-se/seals/searchInga resultatAnimation is not fully supported in Internet Explorer versionsitem founditems founditem foundsidoravSökVisarPå denna sidaYour Browser is outdatedÅterförsäljareDistributörOfficial DealerPremium PartneradresseradresserArticlesRegulatoriskt pressmeddelande,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
The Turcon®SG is a modular sealing system designed to extend service
life by reducing friction through pressure-activated sealing lips. Unlike
traditional seals, it offers additionally a channel-based solution for rotary
swivel joints and is suitable for sealing air and liquids. Turcon®SG is
also used in high-speed sealing applications, such as machine tools.