contactusurl/sv-se/seals/searchInga resultatAnimation is not fully supported in Internet Explorer versionsitem founditems founditem foundsidoravSökVisarPå denna sidaYour Browser is outdatedÅterförsäljareDistributörOfficial DealerPremium PartneradresseradresserArticlesRegulatoriskt pressmeddelande,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
SPS-HP20 is an elastomeric rotary shaft seal, suitable for sealing
medium to high pressure at medium-high shaft speeds. Available in
HNBR and FKM (75,80, 85, and 90 Shore A hardness), for low and
high temperature. Suitable for high value of eccentricity STBM and DRO
between shaft and bore-housing, from side loads effect.