Componentes técnicos
Equipamiento básico

Equipamiento básico

Packers are available in different sizes: S and L for lateral rehabilitation lengths of 280 mm/11 inch and 1180 mm/46.5 inch respectively. They can be converted into the dimension that is needed for the lateral connection (DN 50 - DN 200).
Usable for both, hot water or steam cure.

Push rods are available in different materials and lengths (1.5 m; 3.0 m)
LCR-B air push rods are equipped with safety coupler and lock.

The LCR-B control box controls the compressed air and the vacuum for the LCR-B packer.

Two types, 3 kg/h or 6 kg/h steam production
Maximum Pressure: 6 bar

In conformance with worldwide standards

Devices meet the requirements of the applicable EC directives