Your new companion for small main sewers
The STARLIGHT UV curing system, consisting of a mobile UV system, several liner and resin variants for the rehabilitation of pipes, lines and sewers from DN 150 to DN 600. The compact UV system was developed for mobile use and is made for small main sewers with critical access points, where bigger UV trucks might not enter. It is transportable in a sprinter or can be completely installed in a 3,5–5T mini-van. The power is supplied by house current.