Advantages of Flat Bags
What is unique about our Flat bags is that they start out flat and remain flat even when fully inflated (flat working surface). With our lifting bags at full inflation height, only the sides curl. The bag doesn’t crown as conventional high-pressure lifting bags do.
Increased safety through higher stability
Greater lifting capacity at higher lifting height
Triple Power: Experience the comfort of stacking 3 lifting bags at once.
Boosted Stability: Expanded contact surface between lifting bags and the load for reduced tilt risk. The increased contact surface allows you to use three flat bags simultaneously. This innovation enables you to achieve a higher lift capacity, even at greater heights.
Usage of flat high pressure liftingbags
The advantages of flat bags