Watertightsolutions that last
We offer a complete portfolio of solutions for the rehabilitation of drain and wastewater systems; starting from the sink in your bathroom and down to the wastewater treatment plant outside your city or municipality. All that is needed is an access point, such as a manhole or pipe opening.
Our trenchless “no-dig” sewer rehabilitation solutions cater to the rehabilitation of pipes ranging in a diameter from 30 - 1,600 mm. We don’t merely seal these pipes, we create a pipe within the current pipe using a cured compound of liner material and resin. This finished product forms a frictional fit and structurally sound bond with the existing pipe.
A practical and economical alternative to traditional dig-and-replace methods, the trenchless “no-dig” method that we use guarantees a minimum of disruption to residents, tenants and other users of the buildings and/or premises in which these pipes need to be rehabilitated. The method also saves time, money and effort as it cuts back on the need for major demolition work and/or traffic disruptions.