contactusurl/sv-SE/seals/SearchInga resultatAnimation is not fully supported in Internet Explorer versionsitem founditems founditem foundsidoravSökVisarPå denna sidaYour Browser is outdatedÅterförsäljareDistributörOfficial DealerPremium PartneradresseradresserArticlesRegulatoriskt pressmeddelande,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
Turcon® Wedgpak® consists of a proprietary triangular elastomer
element supported by two delta-shaped Back-up Rings. The delta-shaped
Back-up Rings of Turcon®Wedgpak®prevent the elastomer
element from spiraling or rolling under severe working conditions.