contactusurl/sv-SE/seals/SearchInga resultatAnimation is not fully supported in Internet Explorer versionsitem founditems founditem foundsidoravSökVisarPå denna sidaYour Browser is outdatedÅterförsäljareDistributörOfficial DealerPremium PartneradresseradresserArticlesRegulatoriskt pressmeddelande,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
The Loaded U-Cup can be installed as a single seal for low to medium
duty applications. For sealing systems, the U-Cup shall be installed
mainly as a secondary seal together with the Zurcon®Buffer Seal or
Turcon®Stepseal®2K as primary seals.