contactusurl/sv-SE/seals/SearchInga resultatAnimation is not fully supported in Internet Explorer versionsitem founditems founditem foundsidoravSökVisarPå denna sidaYour Browser is outdatedÅterförsäljareDistributörOfficial DealerPremium PartneradresseradresserArticlesRegulatoriskt pressmeddelande,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
To minimize particle contamination, components for the semiconductor
industry require the highest levels of cleanliness at all steps from
material compounding through to extrusion, molding and post cure.
The need for contaminate-free components is ever increasing, as
chipmakers migrate towards next-generation devices and advanced
technology nodes.
Trelleborg Sealing Solutions manufacturing facilities are equipped
with state-of-the-art cleanrooms to meet the increasing demand from
semiconductor manufacturers for cleanliness and purity.
Our cleanrooms conform to Class 10,000 (ISO Class 7) environment
and a separate area for cleaning and packaging to Class 100 (ISO Class
5). These facilities guarantee the highest level of quality, cleanliness
and process control.