contactusurl Inga resultat Animation is not fully supported in Internet Explorer versions item found items found item found sidor av Sök Visar På denna sida Your Browser is outdated Återförsäljare Distributör Official Dealer Premium Partner adresser adresser Articles Regulatoriskt pressmeddelande,Regulatory press releases only EG. Food Hoses conformity evolution Webinar Selector Button
Is Required.
decodedHtml
House packer - Long inflatable pipe packer for trenchless pipe rehabilitation and localized pipeline repair
End caps

Shorter & vulcanized

End caps
Shorter & vulcanized
Contact area indicators

at min. and max. dia. And center point marking

Rubber

High quality

House packer - Inflatable pipe packer with close‑up details of pressure rating and connector fittings for trenchless pipe repair
Aluminum caps

Designed for smooth sliding

Connection coupling
With lock nut
Flex adapter

Optional

Integrated hose

Designed for easier navigation through pipelines (packers up to 3 m in length)

Label

With working pressure and range

Safety lock coupling

The safety prevents unintentional decoupling of the packer from the inflation hose