| Pipe O.D. Range | Model Number |
Nominal Hole Size |
|---|---|---|
| 1.50-4.80 | S106-7MWS | 7" |
| 3.50-4.50 |
S106-7WS |
7" |
| 4.20-6.40 |
S106-8SRWS |
8" |
| 1.50-4.80 |
S106-8MWP-EX |
8" |
| 5.10-5.90 |
S106-8WS |
8" |
| *6.00-6.75 |
S406-10AW |
10" |
| *7.50-8.20 |
S406-10W |
10" |
| *6.00-6.75 |
S406-10.5AW |
10.5" |
| *7.50-8.70 |
S406-10.5W |
10.5" |
| *6.00-7.00 |
S406-11BW |
11" |
| *7.50-9.00 |
S406-11AW |
11" |
| *3.50-6.90 |
S106-12M |
12" |
| *6.00-7.00 |
S406-12CW |
12" |
| *6.25-7.50 |
S406-12BW |
12" |
| *7.50-9.00 | S406-12AW |
12" |
| *9.00-10.20 | S406-12W | 12" |
| *5.75-7.00 | S106-12BW |
12" |
| *7.00-8.50 | S106-12AW |
12" |
| *8.25-9.75 | S106-12W |
12" |
| *9.50-11.25 | S106-14AW | 14" |
| *9.50-11.25 | S106-16BW | 16" |
| *11.25-13.00 | S106-16AW |
16" |
| *13.00-14.20 | S106-16W | 16" |
| *14.00-15.50 | S106-20BW | 20" |
| *15.50-17.00 | S106-20AW |
20" |
| *17.00-18.15 |
S106-20W |
20" |
| Refer to recommended installation instructions |
||
| *These sizes available in Plastic "EX" Wedge or Steel Wedge | ||
| Pipe O.D. Range | Model Number |
Nominal Hole Size |
|---|---|---|
| 1.50-4.80 | S106-7MT | 7" |
| 3.50-4.50 |
S106-7T |
7" |
| 4.20-6.40 |
S106-8SRT |
8" |
| 1.50-4.80 |
S106-8MT |
8" |
| 5.10-5.90 |
S106-8T |
8" |
| 6.00-6.75 |
S406-10AT |
10" |
| 7.50-8.40 |
S406-10T |
10" |
| 6.00-6.75 |
S406-10.5AT |
10.5" |
| 7.50-8.90 |
S406-10.5T |
10.5" |
| 6.00-7.00 |
S406-11BT |
11" |
| 7.50-9.00 |
S406-11AT |
11" |
| 3.50-6.90 | S106-12MT |
12" |
| 6.00-7.00 | S406-12CT |
12" |
| 6.25-7.50 | S406-12BT |
12" |
| 7.50-9.00 |
S406-12AT |
12" |
| 9.00-10.50 | S406-12T |
12" |
| 5.75-7.00 | S106-12BT |
12" |
| 7.00-8.50 | S106-12AT |
12" |
| 8.25-9.75 | S106-12T |
12" |
| 9.50-11.25 | S106-14AT | 14" |
| 9.50-11.25 | S106-16BT | 16" |
| 11.25-13.00 | S106-16AT |
16" |
| 13.00-14.50 | S106-16T | 16" |
| Refer to recommended installation instructions. To install 7" and 8"Toggle style connectors: Expander Assembly (p/n 90225) 8" Extension (p/n 13808) | ||
| Refer to 206 or 306 Series for larger diameters | ||
Installation Instructions
Kor-N-Seal I Toggle Style Connector
Installation instruction
Kor-N-Seal I All Stainless Steel Wedge Connector (EXAS Series)
Installation instruction
Kor-N-Seal I Stainless Steel Wedge Connector (WS Series)
Installation instruction
Kor-N-Seal I EX Series Connector (WP-EX Series)
Installation instruction