contactusurl/en/marine-and-infrastructure/SearchNo ResultsAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch & HelpShowingOn this pageYour Browser is outdatedDealerDistributorOfficial DealerPremium PartneraddressaddressesArticlesRegulatory Press Release,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
Unitex® Ulon HP squeegee range provides optimum performance for the most demanding screen print applications. Manufactured from (Naphthalene Diisocyanate) (NDI) polyurethane technology, which provides a high of chemical and abrasion resistance, even when exposed to chemical systems. Unitex® Ulon HP is widely recognized as the best squeegee for use with solvent and UV based inks.
Unitex® Ulon HP can offer up to 43% cost saving on ink usage.
Market leading wear and tear resistance – ideal for printing thick and thin films, as well as minimizing the use of expensive conductive inks
Precision edge – exceptional quality, especially for printing ultra-thin lines
Resistant to solvents used in modern conductive and non-conductive ink systems
Made from Vulkollan® one of the most innovative and technically advanced elastomers in the world
Applications
Electronics
Glass
Conductive ink systems including Silver, gold, carbon and palladium
Flexible circuits
Biosensors and electrocardiogram electrodes
Smart cards and RFID labels
Electroluminescent lamps
Circuit boards and potentiometers, Insulators, batteries and heating elements
Don’t just take our word for it, an independent industry report has shown Unitex® Ulon HP to outperform the competition, providing a 43% cost saving on ink usage compared to other squeegee blades