decodedHtml

FFKM Sealing Solutions for Pharma & Biotech OEMs

Custom FFKM Engineered Molded Parts

Material Characteristics

"Verifiable cleanliness, including Class 5 Cleanroom Quality, ISO 14644-1, make Isolast® FFKMs ideal for use within mass spectrometers"

Seals from Normal Production, Washed and Packed in Class 5 Cleanroom, ISO 14644 – 1

Seals from Cleanroom Production, Washed and Packed in Class 5 Cleanroom, ISO 14644-1