AutoMoor-installation-in-Denmark

Overview

Reduces turnaround time for vessels to berth and depart, increasing port throughput
Dampens vessel surge and sway motions at berth by optimizing the application of mooring loads
Decreased reliance on tug boats for berthing and de-berthing reduces waiting and scheduling delays
Enables ports to reduce emissions through less use of vessel engines during mooring operations at berth, as well as reduced tug boat operation
Enables berths to accept larger vessels without the need for costly wharf or dolphin extensions
Reduces the effects of passing ships in narrow waterways and the long period wave motions experienced in some ports and harbors, by damping motions of the affected vessel
Eliminates the need for breakwater infrastructure, reducing capital investment in port construction
Reduces peak loads on fender equipment and wharf structure, therefore prolonging asset life
Enhanced situational awareness through SmartPort system integration

Applications

Video

AutoMoor: Revolutionizing Mooring Operations at the Port of Mariehamn
Experience a new era of mooring where speed, safety, and efficiency aren't just aspirations—they are the new reality.
AutoMoor: Maximizing efficiency for electric vessels at Moss-Horten ferry terminals
Hear from Willy Pettersen, Technical Director at Bastø Fosen, as he shares their journey in adopting all-electric vessels and the critical role Trelleborg’s vacuum mooring system, AutoMoor, plays in ensuring smooth operations.
AutoMoor: Transforming operations at Port of Långnäs
Captain of the Fjardvagen vessel, Pocke Peramaa, shares his journey to fully adopting Trelleborg’s rope-free mooring solution, AutoMoor — a shift that has redefined his approach to mooring, resulting in significant improvements in safety, efficiency, and sustainability.

Real-world Success Stories

World-map
From 30 Minutes to Seconds - Setting a new benchmark with China’s first vacuum mooring system
Explore how one of the world’s most advanced container terminals keeps ultra-high productivity running smoothly.
Demonstrating autonomous docking and mooring for the future of short sea shipping at Port of Faaborg
Explore how the EU-funded MOSES project is proving autonomous port operations in real-world conditions.
Supporting efficient and lower-emission ferry operations in Tallinn
Explore how Estonia’s largest and one of the world’s busiest passenger harbours transform high-frequency ferry operations with safer, faster and lower-emission docking.
Rope-Free Mooring Transforms Operations at Port of Mariehamn & Port of Långnäs
Explore how the Ports of Långnäs and Mariehamn keep high-frequency ferry and cruise traffic running smoothly in challenging Nordic conditions.
Maximizing efficiency for electric vessels at Moss-Horten ferry terminals
Explore how Norway’s busiest ferry route achieves fast, safe and reliable docking for frequent crossings and modern electric ferries.

Related Resources

AutoMoor-rope-free-automated-mooring-systems-brochure

AutoMoor Brochure

AutoMoor Automated Mooring Systems thumbnail

AutoMoor Datasheet

Visual-guide_Extending-the-Window-of-port-operationality

Extending the Window of Port Operationality

The Effect of an Automated Mooring System (AutoMoor)

Related Products

GME-LinkedIn

Stay connected