contactusurl/ja-JP/seals/Search結果なしAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch& HelpShowing以下の分野の関連製品に興味がある方にYour Browser is outdatedDealerDistributorOfficial DealerPremium Partner住所住所ArticlesRegulatory Press Release,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
The SP-APJ Cassette Seal is an evolution of the APJ Cassette Seal.
Mostly for create a labyrinth for external contamination. It includes a
sleeve, usually made from stainless steel, that simplifies customer
hardware, and a Radial Shaft Seals with integrated axial V-Rings.
Supplied pre-greased NBR and HNBR and FKM (75 Shore A).
Technical drawing
Are you looking for this?
Are you looking for this?
Technical Details
両圧
螺旋
揺動
往復
回転
片圧
固定
直径
圧力
温度
速度
LOAD CAPACITY PER TIRE
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs