contactusurl /en/inthegroove/Search No Results Animation is not fully supported in Internet Explorer versions item found items found item found items found of Search & Help Showing On this page Your Browser is outdated Dealer Distributor Official Dealer Premium Partner address addresses Articles Regulatory Press Release,Regulatory press releases only EG. Food Hoses conformity evolution Webinar Selector Button
Is Required.
decodedHtml

Moving with eMobility

Banner_eMobility_40
Trelleborg Sealing Solutions continues to support the growing global eMobility market as an advanced sealing solution supplier. By combining cutting-edge R&D and modern digital processes, development times areTrelleborg Sealing Solutions continues to support the growing global eMobility market as an advanced sealing solution supplier. By combining cutting-edge R&D and modern digital processes, development times arereduced, leading to higher performance at a lower total cost.

Moving with eMobility

eMobility_40
BATTERY BOX

BATTERY BOX

Seals for battery housing and service lids The high-voltage battery needs special protection. Trelleborg offers individualized sealing solutions to fit many different lid and battery case geometries. These enable inexpensive and fully automated assembly and simplify disassembly when the battery is serviced.

 

• For aluminum, steel and plastic housings

• Tightness according to IPX9K and IPX7, and flammability compliant with UL94 V0 and HB

• Special seal design enables thin-walled lid and reduces number of screws required

 

Seals for high voltage connectors

Special products provide tolerance compensation between plastic and metal housing, combining two or three dissimilar materials, including rubbers, metals and plastics, tailored
to the application. Seals produced comply with flammability requirements UL94 V0 & HB and provide electrical insulation.

ELECTRIC MOTOR

ELECTRIC MOTOR

A HiSpin™ PDR RT rotary seal has a new type of PTFE sealing lip that delivers minimal frictional torque with high static and dynamic tightness. Sealing is independent of the direction of travel at high speeds of more than 60 m/s /134 mph, while combining grounding into the same product through innovative conductive materials.

HYDROGEN SYSTEM

HYDROGEN SYSTEM

Many applications within the fuel cell system require gas tightness at low temperatures and high pressures. Newly developed PU and FKM materials, specially formulated for these applications, combined with our established seal designs provide the ideal solutions. These low temperature compounds solve known issues with the typical glass transition point shift.

HYDROGEN SYSTEM

HYDROGEN SYSTEM

Many applications within the fuel cell system require gas tightness at low temperatures and high pressures. Newly developed PU and FKM materials, specially formulated for these applications, combined with our established seal designs provide the ideal solutions. These low temperature compounds solve known issues with the typical glass transition point shift.

HYDROGEN SYSTEM

HYDROGEN SYSTEM

Many applications within the fuel cell system require gas tightness at low temperatures and high pressures. Newly developed PU and FKM materials, specially formulated for these applications, combined with our established seal designs provide the ideal solutions. These low temperature compounds solve known issues with the typical glass transition point shift.

POWER ELECTRONICS UNIT

POWER ELECTRONICS UNIT

Direct liquid cooling is an innovative solution for higher power densities and more compact modules. Pressure activated profile seals guarantee safe and efficient sealing for the power electronics. A narrow seal design increases the cooling surface, giving increased performance.

SENSORS

SENSORS

Multifunctional components combine sealing and housing functions, reduce critical interfaces and lower total system cost. Multicomponent parts can be manufactured from different material combinations, such as LSR, PA66, steel, PPA, EPDM and many more.

THERMAL MANAGEMENT

THERMAL MANAGEMENT

Thermal management is essential for sensitive electric systems. Heat dissipation and protection from cold temperatures is a challenge when controlling liquid flow paths. Trelleborg Sealing Solutions offers individualized solutions for critical sealing of three-, four- or five-way thermal management control valves, coolant proportional valves and electric coolant pumps. Multicomponent solutions make assembly easier, reduce installation space and deliver low torque, long-life sealing with during dynamic movement of ball valves.