Spraypoxy pipe coating solution
Benefits of pipe coating The Spraypoxy Pipe Coating system was developed to serve pipe rehab professionals looking to solve aging-pipe related problems in a new and innovative way. Our pipe coating technology enables fixing even the most challenging pipelines.
Our mobile equipment enables you to quickly repair old pipelines by coating them in a damp-proof, corrosion resistant and wear-resistant smooth epoxy. The material is highly resistant to pressure, grease, detergents and other chemicals. The smooth epoxy surface ensures minimal waste adhesion and improved flow capacity. The coating process increases the lifespan of the pipes remarkably.
Before coating the pipes should be cleaned using carbide brushes or cleaning chains. After this the pipes are flushed with water. When the pipes are dry, they can be coated.