Trelleborg multi-size plugs with a larger bypass PLUGSY VP cover the ranges from 100 mm (4″) up to 1800 mm (72″).
A replaceable rubber sleeve is reinforced with aramid cord and ensures safe and simple handling.
Plugs are available in three different designs, depending on the conditions and bypass requirements.
|
PART NUMBER |
NOMINAL SIZE |
SIZE USAGE RANGE |
REQUIRED
INFLATION PRESSURE [bar] / [psi] |
DEFLATED PLUG |
PRODUCT
WEIGHT [kg] / [lbs] |
EYE BOLT |
INFLATION VALVE |
BYPASS DIAMETER (FEMALE) |
||
|---|---|---|---|---|---|---|---|---|---|---|
|
MIN. DIA.
[mm] / [inch] |
MAX. DIA.
[mm] / [inch] |
DIAMETER
[mm] / [inch] |
RUBBER |
M THREAD | THREAD SIZE | |||||
| 516942 | 100-150 / 4”-6” | 98 / 4” | 150 / 6” | 2.5 / 36 | 88 / 3.5” | 370 / 15” | 2.2 / 5 | M 6 | Not removable | 2” |
| 516943 | 150-250 / 6”-10” | 148 / 6” | 250 / 10” | 2 / 29 | 136 / 5.4” | 520 / 21” | 4.6 / 10 | M 6 | Not removable | 3” (2”) |
| 520334 | Bypass adapter R2” for PLUGSY 150-250 / 6”-10” VP1 | |||||||||
| 516944 | 200-300 / 8”-12” | 198 / 8” | 300 / 12” | 2 / 29 | 186 / 7.3” | 550 / 22” | 7.6 / 17 | M 6 | Not removable | 4” (2”) |
| 520341 | Bypass adapter R2” for PLUGSY 200-300 / 8-12” VP1 | |||||||||
| 60967 | 150-300 / 6”-12” | 150 / 6” | 300 / 12” | 1.5 / 22 | 142 / 5.6” | 540 / 21” | 3.6 / 8 | M 8 | - | 2” |
| 514953 | Bypass adapter R2” for PLUGSY 150-300 / 6”-12” VP2 | |||||||||
| 60968 | 200-400 / 8”-16” | 200 / 8” | 400 / 16” | 1.5 / 22 | 192 / 7.6” | 600 / 25” | 6.1 / 26 | M 8 | - | 4” (2”) |
| 520344 | Bypass adapter R2” for PLUGSY 200-400 / 8”-16” VP2 | |||||||||
| 514954 | Bypass adapter R4” for PLUGSY 200-400 / 8”-16” VP2 | |||||||||
| 533539 | 300-525 / 12”-21” | 300 / 12” | 525 / 21” | 1.5 / 22 | 272 / 10.7” | 630 / 25” | 11.7 / 35 | M 10 | R 1/4” | 6” (4”, 2”) |
| 534617 | By pass adapter R4” for PLUGSY 300-525 / 12”-21” VP2 | |||||||||
| 534615 | By pass adapter R6” for PLUGSY 300-525 / 12”-21” VP2 | |||||||||
| 60970 | 350-600 / 14”-24” | 350 / 14” | 600 / 24” | 1.5 / 22 | 322 / 12.7” | 830 / 33” | 17 / 38 | M 10 | R 1/4” | 6” (4”, 2”) |
| 520347 | Bypass adapter R4” for PLUGSY 350-600 / 14”-24” VP2 | |||||||||
| 514955 | Bypass adapter R6” for PLUGSY 350-600 / 14”-24” VP2 | |||||||||
| 60971 | 500-1000 / 20”-40” | 500 / 20” | 1000 / 40” | 1.5 / 22 | 472 / 18.6” | 1150 / 45” | 37.5 / 83 | M 10 | R 1/4” | 8” (6”, 4” ,2”) |
| 520349 | Bypass adapter R4” for PLUGSY 500-1000 / 20”-40” VP2 | |||||||||
| 520348 | Bypass adapter R6” for PLUGSY 500-1000/ 20”-40” VP2 | |||||||||
| 514956 | Bypass adapter R8” for PLUGSY 500-1000/ 20”-40” VP2 | |||||||||
| 535873 | 600-1200 / 24”-48” | 600 / 24” | 1200 / 48” | 1.5 / 22 | 574 / 22.6” | 1450 / 57” | 65.1 / 144 | M 12 | 2 x R 3/8“ | 6“ |
| 535874 | 600-1200 / 24”-48” | 600 / 24” | 1200/ 48” | 1.5 / 22 | 574 / 22.6” | 1450 / 57” | 70.5 / 155 | M 12 | 2 x R 3/8“ | 8“ |
| 535876 | 750-1500 / 30”-60” | 750 / 30” | 1500 / 60” | 1 / 15 | 600 / 23.6” | 2300 / 91” | 79 / 174 | M 12 | 2 x R 1/2“ | 6“ |
| 535878 | 750-1500 / 30”-60” | 750 / 30” | 1500 / 60” | 1 / 15 | 600 / 23.6” | 2300 / 91” | 83 / 183 | M 12 | 2 x R 1/2“ | 8“ |
| 535879 | 800-1800 / 32”-72” | 800 / 32” | 1800 / 72” | 1 / 15 | 600 / 23.6” | 3000 / 118” | 121 / 267 | M 12 | 2 x R 1/2“ | 6“ |
| 535880 | 800-1800 / 32”-72” | 800/ 32” | 1800 / 72” | 1 / 15 | 800 / 31.5” | 3000 / 118” | 125 / 276 | M 12 | 2 x R 1/2“ | 8“ |
| VP1 | VP1 Plugs are supplied with a thread, a bypass adapter needed only if reducing the bypass size | |||||||||
| VP2 | VP2 Plugs are supplied without a thread, therefore a bypass adapter is always required to ensure full functionallity, it is sold separatelly in different sizes | |||||||||
| VP3 | VP3 Plugs are supplied with a built-in adapter, which is included in plug’s price | |||||||||
| PLUG SIZE | PIPE DIAMETER [mm] / [inch] | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 100 / 4” | 150 / 6” | 200 / 8” | 250 / 10” | 300 / 12” | 350 / 14” | 400 / 16” | 500 / 20” | 600 / 24” | 700 / 28” | 800 / 32” | 900 / 35” | 1000 / 40” | |
| 100–150 / 4"-6" | 1.0/15 | 0.8/12 | |||||||||||
| 150–250 / 6"-10" | 1.0/15 | 0.8/12 | 0.6/9 | ||||||||||
| 200–300 / 8"-12" | 1.0/15 | 0.8/12 | 0.6/9 | ||||||||||
| 150–300 / 6"-12" | 1.0/15 | 0.8/12 | 0.7/10 | 0.6/9 | |||||||||
| 200–400 / 8"-16" | 1.1/16 | 0.9/13 | 0.7/10 | 0.6/9 | 0.6/9 | ||||||||
| 300–525 / 12"-21" | 1.0/15 | 0.9/13 | 0.7/10 | 0.5/7 | |||||||||
| 350–600 / 14"-24" | 0.9/13 | 0.8/12 | 0.7/10 | 0.6/9 | |||||||||
| 500–1000 / 20"-40" | 1.1/16 | 0.9/13 | 0.8/12 | 0.7/10 | 0.6/9 | 0.6/9 | |||||||
| PLUG SIZE | PIPE DIAMETER [mm] / [inch] | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| 600 / 24” | 800 / 32” | 1000 / 40” | 1200 / 48” | 1300 / 51” | 1400 / 55” | 1500 / 60” | 1600 / 63” | 1700 / 67” | 1800 / 72” | |
| 600-1200 / 24"-48" | 1.0/15 | 0.8/12 | 0.6/9 | 0.5/7 |
|
|
|
|
|
|
| 750-1500 / 30"-60" |
|
1.0/15 | 0.9/13 | 0.7/10 | 0.6/9 | 0.5/7 | 0.4/6 |
|
|
|
| 800-1800 / 32"-72" |
|
1.0/15 | 1.0/15 | 0.8/12 | 0.8/12 | 0.7/10 | 0.6/9 | 0.5/7 | 0.4/6 | 0.4/6 |
Coupling System
Accessories
Pipe plugs & packers
Brochure
Pipe plugs and packer
General terms and conditions
Pipe plugs and packer
Warranty conditions
Pipe plugs and packer
REACH statement
Pneumatic plugs
Instructions of use in English - Full version
Pneumatic plugs
Instructions of use in German - Full version
Pneumatic plugs
Instructions of use in Slovenian - Full version
Pneumatic plugs
Instructions of use in English - Short version
Pneumatic plugs
Instructions of use in German - Short version
Pneumatic plugs
Instructions of use in Slovenian - Short version
Pneumatic plugs
Instructions of use in Italian - Short version