Lightweight plugs for pipes from 400 to 2400 mm
Trelleborg CONE PLUGY CP plugs are available in dimensions from 400 mm - 2400 mm (16″ - 95′). They are produced from special CR rubber and reinforced with fabric. The additional sealing foam improves sealing in all conditions. Plugs are equipped with carrying handles and eyelets for easier manipulation. They are very light and suitable for sealing pipes of various shapes (cone, oval, etc.).
Cone PLUGY CP - Blocking Plugs
|
PART
NUMBER |
NOMINAL SIZE
|
SIZE USAGE RANGE
|
REQUIRED
INFLATION PRESSURE [bar] / [psi] |
INFLATED PLUG
|
BACK
PRESSURE* [bar] / [psi] |
INFLATION
VALVE |
||
|---|---|---|---|---|---|---|---|---|
|
MIN. DIA.
[mm] / [inch] |
MAX. DIA.
[mm] / [inch] |
WEIGHT
[kg] / [lbs] |
LENGTH
[mm] / [inch] |
THREAD
SIZE
|
||||
| 574340 | 400-1000 / 16”-40” | 400 / 16” | 1000 / 40” | 1 / 15 | 16.6 / 37 | 2000 / 79” | 0.5 / 7 | R1/2” |
| 574341 | 600-1500 / 24”-60” | 600 / 24” | 1500 / 60” | 1 / 15 | 35.7 / 79 | 3000 / 118” | 0.5 / 7 | R1/2” |
| 574342 | 700-2000 / 28”-80” | 700 / 28” | 2000 / 80” | 1 / 15 | 83.8 / 185 | 3600 / 142” | 0.5 / 7 | R1/2” |
| 574343 | 900-2400 / 35”-96” | 900 / 35” | 2400 / 96” | 1 / 15 | 111.5 / 246 | 4800 / 189” | 0.5 / 7 | R1/2” |
Cone PLUGSY CP - Bypass Plugs
|
PART
NUMBER |
NOMINAL
SIZE |
SIZE USAGE RANGE
|
REQUIRED
INFLATION PRESSURE [bar] / [psi] |
INFLATED PLUG
|
BYPASS
DIAMETER (FEMALE) |
INFLATION
VALVE |
||
|---|---|---|---|---|---|---|---|---|
|
MIN. DIA.
[mm] / [inch] |
MAX. DIA.
[mm] / [inch] |
WEIGHT
[kg] / [lbs] |
LENGTH
[mm] / [inch] |
THREAD
SIZE
|
||||
| 591433 | 400-1000 / 16”-40” | 400 / 16” | 1000 / 40” | 1 / 15 | 22.5 / 50 | 2000 / 79” | 2’’ | R1/2” |
| 591434 | 600-1500 / 24”-60” | 600 / 24” | 1500 / 60” | 1 / 15 | 43.1 / 95 | 3000 / 118” | 2’’ | R1/2” |
| 591435 | 700-2000 / 28”-80” | 700 / 28” | 2000 / 80” | 1 / 15 | 92.2 / 203 | 3600 / 142” | 2’’ | R1/2” |
| 591436 | 900-2400 / 35”-96” | 900 / 35” | 2400 / 96” | 1 / 15 | 122.5 / 270 | 4800 / 189” | 2’’ | R1/2” |
Coupling System
Accessories
Download
Pipe plugs & packers
Brochure
Pipe plugs and packer
General terms and conditions
Pipe plugs and packer
Warranty conditions
Pipe plugs and packer
REACH statement
Download manuals of use
Pneumatic plugs
Instructions of use in English - Full version
Pneumatic plugs
Instructions of use in German - Full version
Pneumatic plugs
Instructions of use in Slovenian - Full version
Pneumatic plugs
Instructions of use in English - Short version
Pneumatic plugs
Instructions of use in German - Short version
Pneumatic plugs
Instructions of use in Slovenian - Short version
Pneumatic plugs
Instructions of use in Italian - Short version