Key features & benefits
- Longer lifespan
- Excellent resistance to UV, ozone, and external weather conditions, preventing the formation of surface cracks
- Good oil resistance and resistance to various chemicals
Technical characteristics
|
CHARACTERISTIC
|
UNIT
|
CARRYOVLIVE 2.0
|
|
|
BASIC POLIMER
|
/
|
SBR/EPDM/IR | |
|
HARDNESS
|
ON BELT SURFACE
|
sh°A
|
60 ± 5
|
|
|
RUBBER COVERS (3x2mm)
|
|
/
|
|
DENSITY
|
g/cm3
|
1,10 ± 0,02
|
|
|
ABRASION RESTSTANCE
|
mm3
|
200
|
|
|
RUBBER TENSILE STRENGTH
|
N/mm2
|
10
|
|
|
RUBBER ELONGATION AT BREAK
|
%
|
500
|
|
|
RUBBER OZONE RESTSTANCE
|
number of cracks
0 = no cracks 1 = cracks visible only with magnification 2 = cracks visible to the naked eye, size < 0.5 mm 3 = cracks visible to the naked eye, larger than 0.5 mm |
0
|
|
|
OLIVE OIL
RESISTANCE
22h,70°C |
CHANGE IN MASS
|
%
|
18,7
|
|
CHANGE IN VOLUME
|
%
|
23,3
|
|
|
CHANGE IN HARDNESS
|
ShoreA
|
-9
|
|