contactusurl/en/fluidhandling/SearchNo ResultsAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch & HelpShowingOn this pageYour Browser is outdatedDealerDistributorOfficial DealerPremium PartneraddressaddressesArticlesRegulatory Press Release,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
Trelleborg is able to design, size, supply and install screening panels for vibrating screens, SAG and Ball Mills and Scrubber Trommels. Trelleborg Rubber Screen Panels are ideal for bottom deck applications where binding is a problem. Trelleborg supply trommel panels in various rubber compounds and PU.
Screening Systems Solutions and Products
Trommel Panels
Trelleborg trommel panels are application based and are tailor made to suit the operating parameters of a Milling circuit and the existing trommel frame design
Trelleborg has developed a compound specifically for use in high impact vibrating screening, which significantly increases panel life in both high impact and high abrasion applications