contactusurl /en/fluidhandling/Search No Results Animation is not fully supported in Internet Explorer versions item found items found item found items found of Search & Help Showing On this page Your Browser is outdated Dealer Distributor Official Dealer Premium Partner address addresses Articles Regulatory Press Release,Regulatory press releases only EG. Food Hoses conformity evolution Webinar Selector Button
Is Required.
decodedHtml

Applications

Advantages

Design

4062_f73250a9-9ae5-4514-83ad-679b3f33a739.gif
Overview
Inner tube
SBR/NR, black, smooth.
Reinforcement
synthetic textile
Cover
EPDM, Blue/Red for oxygen and acetylene or Blue/Orange for oxygen and LPG , smooth
Temperature range
-30 to +80
Additional information
80 and 120m length are available on request.
Hoses joined by extruded rubber bridge.

2 standards colors available :
- Type BL/RE : Blue and Red for oxygen and acetylene
- Type BL/OR : Blue and Orange for oxygen and LPG
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

Storage Guideline

Handling guideline

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3