Metal hoses engineered to stay safe under extreme conditions
When operating conditions push conventional hose technologies to their limits, Trelleborg metal hoses deliver. Engineered to withstand extreme temperatures, high pressure and aggressive media, they provide safe, reliable fluid transfer for critical industrial applications.
Available in a wide range of sizes, materials and braid configurations, our metal hoses help reduce vibration, improve system reliability and support safe operation in demanding chemical, energy, marine and industrial environments.
Available in a wide range of sizes, materials and braid configurations, our metal hoses help reduce vibration, improve system reliability and support safe operation in demanding chemical, energy, marine and industrial environments.
Compliant by design
Regulatory approval matters as much as performance. FHS metal hoses are built to recognized standards, so you can specify them with confidence.
ISO 10380:2012 for corrugated metal hoses and hose assemblies.
EN 21012:2018 for cryogenic applications.
European Directive 2014/68/EU (PED) for pressure equipment.
Regulatory approval matters as much as performance. FHS metal hoses are built to recognized standards, so you can specify them with confidence.
ISO 10380:2012 for corrugated metal hoses and hose assemblies.
EN 21012:2018 for cryogenic applications.
European Directive 2014/68/EU (PED) for pressure equipment.
Discover our metal hose solutions
We offer a unique portfolio designed to match your specific environmental demands:
- Corrugated metal hoses for flexibility and pressure resistance
- Strip-wound hoses for specialized industrial applications
- Complete hose assemblies with fittings and accessories
- Custom-engineered designs tailored to your operational needs
Find your Hose
Market Segmentation
x
Application
x
Media
x
Tube Materials
x
Cover Material
x
Working Pressure (bar)
x
Diameter (mm)
x
Minimum Temperature (°C)
x
Temperature Max. (°C)
x
Norm
x
Productos