A leading supplier of industrial hoses
Our unique engineering and materials expertise combine to deliver the most comprehensive selection of rubber, ptfe, stainless steel and composite hoses on the market, complete with the couplings, flanges or special ends to match your application. Manufactured to national and international standards, as well as individual customer specifications, our products maintain the highest standards of compliance and safety.
So, whether you need to move highly abrasive and corrosive materials like cement and chemicals, or transport food and beverages to strict hygiene regulations, Trelleborg has the first choice solution.
Explore our range of high quality hoses by application below, or contact an advisor for assistance.
Find your Hose
Market Segmentation
x
Application
x
Media
x
Tube Materials
x
Cover Material
x
Working Pressure (bar)
x
Diameter (mm)
x
Minimum Temperature (°C)
x
Temperature Max. (°C)
x
Norm
x
Productos
Find your hose by applications
Durable, lightweight hose solutions for suction and discharge of abrasive materials, including sand, grain, ready-mixed concrete and mortar.
Built for long service life, the range supports construction, food-approved and ATEX environments where safety, performance and operating economy matter.
Flexible hose solutions for demanding agriculture, forestry and aquaculture applications. Designed to support efficient fluid and material handling in tough outdoor environments, the range helps address critical performance, durability and sustainability needs across farms, equipment and fish farming operations.
Flexible hose solutions for transferring water, compressed air, exhaust gases, fumes, hot air, breathing air and ventilation flows. Developed for heavy industry, automotive, food processing, domestic, medical and leisure applications where reliable handling and application-specific performance are essential.
Durable hoses and hose assemblies for the safe transfer of aggressive and corrosive fluids, including chemicals, acids and fertilisers. Suitable for chemical processing, pharmaceutical, allied industry and agricultural spraying applications, with solutions designed to meet relevant international regulations.
Kink-resistant hose solutions for high-pressure street cleaning, floor cleaning and sewer jetting in municipal and industrial applications. Proven hose designs help improve operator safety, cleaning efficiency and water consumption while supporting dependable performance in demanding service conditions.
Hose solutions for transferring bulk abrasive powders and dry food ingredients, including sugar, flour, milk powder and animal feed. Designed for road and rail tanker discharge, storage-bin delivery and compatible industrial materials such as fertilisers, granulates, PVC and dyestuffs.
Hygienic hose and hose assembly solutions for secure transfer of liquids and powders in food and beverage production. The range supports applications involving milk, wine, beer, vegetable oils and sugar, alongside wash-down duties and specialist fish farm and aquaculture operations.
High-pressure washdown and cleaning hose solutions for food processing environments, including canneries, dairies and abbatoires.
Designed for hygiene-critical cleaning tasks, the range can also support transfer of liquid foodstuffs where suitable performance and compliance are required.
Hose solutions for LPG delivery systems, including reels on road tankers and transfer of liquid or gaseous LPG and natural gas. Designed for operating conditions defined by EN 1762, the range supports safe, reliable gas handling in delivery and industrial applications.
Everything is clear... I'm fixing the mistakes... I was already very tired yesterday, and some things slipped through during the strain review... it really was a big workload over the weekend.
Leisure boat application
Reliable hose and hose assembly solutions for leisure boat systems, including coolant, exhaust gas, fuel and sanitary applications. Designed to work hard in marine environments, the range supports dependable onboard performance while helping keep recreational vessels operating safely and efficiently.
Rugged hose and hose assembly solutions for safe, efficient transfer of hydrocarbons, fuels, biofuels, natural gas and LPG. With high aromatic-content resistance, the range supports demanding petroleum applications, including severe-service operations such as bunkering.
High- and low-pressure hose solutions for the safe transfer of saturated and superheated steam. Built with strong temperature resistance, the range supports industrial heating and cleaning systems where reliable performance, operator safety and application-specific durability are essential.
Hose and hose assembly solutions for safety-critical automotive and commercial vehicle systems. Designed for reliable transfer of air, gases, oils and liquids, the range supports braking, cooling, exhaust and fuel applications where dependable performance is essential.
Flexible, lightweight hose and hose assembly solutions for gas welding applications. Fully compliant with ISO 3821, the range supports safe transfer of argon, LPG, acetylene and oxygen in professional welding environments where reliability and handling performance are critical.