contactusurl /es-ES/fluidhandling/Search Sin Resultados Animation is not fully supported in Internet Explorer versions item found items found item found items found de Búsqueda y ayuda Showing ¿Desea más información? Your Browser is outdated Distribuidor Distribuidor Official Dealer Premium Partner direcciones direcciones Articles Regulatory Press Release,Regulatory press releases only EG. Food Hoses conformity evolution Webinar Selector Button
Is Required.
decodedHtml

Applications

Advantages

Design

3367_bc7f655b-c288-4e51-b5d2-af5354e7bd67.gif
Overview
Inner tube
oil resistant NBR, black, smooth.
Reinforcement
synthetic textile, cords
Cover
oil and weather resistant CR, black, fabric impression.
Temperature range
-20 to +82
Standard/Approval
Hose ends assembled with safety clamps or swaged with EN 14420 compliant couplings (fixed or swivel flanges)
Additional information
Bending radius test under 3.5bar working pressure.
Hose with built-in flanges: see the data sheet MAGDALA.
Specific liner available on request:
- Adapted NBR liner for recurrent aircraft fuel transfer.
- HNBR liner for hot oil up to 125°C in continuous service or 135°C in temporary service.
Two additional white radial bands at both ends to differentiate from standard design.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

TMD approval - French version only

BV homologation certificate

Handling guideline

Storage Guideline

Oil & Petroleum Supply Chain Brochure

¿Cómo podemos ayudarle?

¿Cómo podemos ayudarle? Complete el formulario y uno de nuestros expertos representantes se pondrá en contacto con usted lo antes posible.

Página 1 de 3