What is END-FLEX®?

END-FLEX_01
This is our integrated, nipple-less swiveling flange design, which can be built on specific hoses such as:

- PERFORMER range for abrasion
- MAGDALA / ATLANTIS for oil
- FISH PUMP S for aquaculture
END-FLEX® is a leak-proof connection with no need for an additional separate gasket as long as they are connected to FULL FACE flanges or between themselves (we recommend flat fiber gaskets however, with RF (raised face) flanges).
The geometrical continuity of the fluid stream ensures full flow without turbulence and prevents localized head loss or premature tube wear.
The swiveling flange does not come into contact with the fluids.
END-FLEX® flange systems are lighter than conventional couplings. They are about 60 % lighter, for instance, than a standard end-fitting flange in 6’’.
The swiveling flange will accommodate any misalignment of the stud holes, facilitating fitting and hose rotation.
This field-proven flange design makes the hose handling and connection easier for operators.

PERFORMER_ENDFLEX_Kbild38_T22

PERFORMER ENDFLEX for PERFORMER is:
a steel ring embedded in a rubber bead which is built, molded and vulcanized along with the hose, a steel swiveling flange which locates against the bead and is held in place by the steel ring, a rubber gasket integral with the bread, made of the same rubber as the hose tube.
The flange can be stainless, zinc-plated or plain steel and range from 25mm (1’’) to 508mm (20’’) ID. Drilling to PN10/16 or ASA 150 (PN20) and others upon request.

END-FLEX_02
END-FLEX_03
END-FLEX_04
Download the End-Flex product sheet
End-Flex

End-Flex technical data

¿Cómo podemos ayudarle?

¿Cómo podemos ayudarle? Complete el formulario y uno de nuestros expertos representantes se pondrá en contacto con usted lo antes posible.

Página 1 de 3