Gaskets and Rubber Sealings
Trelleborg offers an extensive line of top-quality sheet rubber products, including FluoroSeal®.
We stock a broad line of thin gauge and heavy sheet products for immediate shipment, including unsupported, fabric reinforced, FDA-approved and TFE. Our expertise in rubber compounding has resulted in products able to cover a wide range of AMS, ASTM, FSA, NSF, and FDA specifications.
Trelleborg gasket and sheet rubber products are formulated to meet commercial grade specifications for light-duty applications and more demanding specifications required for critical applications, including defense, construction, and aerospace.
FluoroSeal - Fluoroelastomer (FKM)
Style | Rubber Composition | Specific Gravity | Thickness Standard | Width(s) Standard | Data Sheet | SDS |
FluoroSeal 350 | Industrial Grade | 1.76 | 1/32″ to 1/4″ | 36″ or 48″ | ||
FluoroSeal 400 | Commercial Grade | 1.83 | 1/32″ to 1/4″ | 36″ or 48″ | ||
FluoroSeal 450 | Premium Grade | 1.86 | 1/32″ to 1/4″ | 36″ or 48″ | ||
FO-0020 60 duro | Commercial Grade FKM | 1.83 | 1/32″ to 1/4″ | 36″ or 48″ |
Ethyl Propylene Diene Monomer (EPDM)
Style | Rubber Composition | Specific Gravity | Thickness Standard | Width(s) Standard | Data Sheet | SDS |
EPX 4460 | Peroxide Cured EPDM | 1.12 | 1/32″ to 1/4″ | 36″ or 48″ | NA |
Polychloroprene (Neoprene)