RayCure UA resin
Trelleborg RayCure UA resin (Urethane acrylate/methacrylate) impresses with a number of advantages and is very easy to process with a shelf life of at least 6 months at 5–35°C and a curing time of 3–5 minutes at 100–120°C.
- Resistant to common household waste water and chemicals
- Reactive one-component resin for light curing in the wavelength range of 360 to 450 nm
- Excellent impregnation behaviour
- Optimized for faster and complete curing
- Suitable for open end liners
- Excellent static values
- Practically no shrinkage
- Gap free installation (close-fit)
- Bonds with most common host pipe materials
- Outstanding environmental properties
- No hazardous goods, therefore cost-effective transportation