Thor H (Hull) rubber fenders are efficient at absorbing and dampening impact energy. They can be installed onto the hulls of large floating vessels such as floating production storage and offloading (FPSO) vessels and floating liquified natural gas (FLNGs) vessels.
Thor Hs can be installed on both the starboard and portside of the vessel.
Benefits
Absorb and dampening impact energy of small berthing vessels
Install on starboard and portside of the vessel
Low friction, Durable and Easy to install
Application
FPSO
FLNG