Parallel Motion Fenders - Trelleborg Marine Systems

Parallel Motion Fenders - Koolan Island

Overview


Trelleborg's Parallel Motion Fender technology can reduce reaction forces by up to 60% compared with traditional designs. 

The panel on this marine fender always remains vertical but can cope with large berthing angles – even at 20°, there is usually no loss in energy absorption. 

Parallel Motion is a specialist fender system and its selection can only be used in consultation with local offices.

Interested in Parallel Motion Fenders? Contact our specialist here.

Features

Ultra-low reaction

 

Non-tilt frontal panel

 

Easy and fast to install

 

Minimal maintenance

 

No performance loss at large berthing angles

 

Applications

⮚ Naval facilities
⮚ RoRo and fast ferry berths
⮚ LNG and tanker terminals
⮚ High tidal zones
⮚ Monopile or 'soft' structures

Applications and Markets

PIANC Fender Design Guidelines Update

PIANC Guidelines
Discover how a new PIANC WG (MarCom Working Group 211) marks a significant step towards industry-wide fender best practice.

Related Resources

Contact Us

Please fill out the form to tell us about your product preferences and one of our skilled staff representatives will get in touch with you.  

*
*
*
*
*
*
*
*
*