Overview
Trelleborg's Arch Fenders are simple and rugged marine fender systems, providing reliable and trouble-free service for a wide variety of berths even under the most severe conditions. The SAN-fender is a traditional rubber-faced unit whilst the SANP-fender can be fitted with either UHMW-PE face pads or connected to a steel panel.
Corner Arch fenders are available in three standard sizes and provide a simple, easily installed solution to prevent berth corners from damage by smaller vessels.
Please refer to our latest Fender Systems Brochure for more information.
Features
Simple one-piece design
Strong and hard wearing
Excellent shear performance
Wide range of standard sizes
Applications
- RoRo berths
- General cargo
- Workboat harbours
- Barge and tug berths