Readymoor Quick Release Hooks - Trelleborg Marine and Infrastructure

ReadyMoor

Overview


Trelleborg Marine & Infrastructure has developed ReadyMoor Quick Release Hooks, a standardized range of quick release hooks designed for commercial ports and harbors as an alternative to bollards whilst improving safety and efficiency of mooring operation at a reduced cost. 

This cost-effective series of Quick Release Hooks are available with an average lead time of 12 weeks to assemble, test and ship the product.

Interested in ReadyMoor? Contact our specialist here.

Features


ReadyMoor 50

Reduces overturning moment

Reduces the overturning moment on the hook base and subsequently the stresses on the hook base and the hook base foundations.

 

Reduces risk

Hook profile shaped to guide the messenger line during retrieval to minimize line handling requirements, reducing the mooring crew’s exposure to risk.

 

Single stage locking mechanism

Fewer moving parts reduce maintenance requirements and improve reliability

 

Compact design

Small installation footprint, minimizing the amount of deck space consumed

 

Sold without capstan


ReadyMoor 60 - 150

Cast bases and hooks

Superior corrosion resistance and higher strength


Cast hooks

Designed with optimal throat size to minimize rope wear


Compact and strong cast hook design

Double the yield strength of forged mild steel hooks by others


Unobtrusive release mechanism

No protruding components outside the hook body which could act as rope catching points


Enclosed capstan design

Increased protection from environmental and mechanical damage during operation, maximizing service life


Industry best protective coating

Offered by high quality three-coat paint specification


Resources

Contact Us

Please fill out the form to tell us about your Quick Release Hook or other product preferences and one of our skilled staff representatives will get in touch with you. 

*
*
*
*
*
*
*
*