Rubber Level Crossing Inserts

Overview

Benefits
Made from pure natural rubber for long life and durability
Acts as a movement and isolation interface
Offers protection from thermal movement
Provides damping and accommodation of the rail generated movement
Rated for 80km/h on asphalt and concrete road
Tested for maximum AS tire loadings
Suitable for road trains

Applications

    
GME-LinkedIn

Stay connected