Overview
We have produced molded products for over 120 years, including the design and manufacture of the simplest components to high-end products, in both large and small series.
Supplied in a wide range of rubber qualities; molded products can be made with or without steel or textiles as additional reinforcement.
All our molded products are manufactured to meet unique project requirements, either as a single or mass production item.
Benefits
Simple components for complex geometries
Single or mass production
Customized solutions
Prototype production
Applications
- All types of industry environments
- All types of applications
- Applications where fire protection is of high important
- Applications where extreme durability is of high importance

We design and manufacture from the simplest components to high-end products, in large or small series.

We design and manufacture from the simplest components to high-end products, in large or small series.

We design and manufacture from the simplest components to high-end products, in large or small series.