contactusurl/en/marine-and-infrastructure/searchNo ResultsAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch & HelpShowingOn this pageYour Browser is outdatedDealerDistributorOfficial DealerPremium PartneraddressaddressesArticlesRegulatory Press Release,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
Trelleborg structural bearings and supports protect a civilstructure from excessive stresses due to forces, movements and rotation actingon the structure and can be applied to create a dedicated environment in abuilding or enhance its comfort by designing it to dampen vibrations.
Each building has specific requirements for the materials used in the construction. With Trelleborg's 140 years of expertise in elastomer solutions and more than 50-year track record in bespoke vibration isolation solutions for residential and commercial construction, we can offer the best solution for your project.
All buildings and structures are subjected to ground vibration, or forcing frequencies, which can not be stopped but can be controlled. Trelleborg is a world leader in designing bearings to meet the performance specifications to do so.
Trelleborg isolates the issue at Park House, London
Trelleborg has successfully supplied its range of noise and vibration isolation bearings, for the construction of Park House – a high-end development of retail, commercial and private residential space occupying an entire city block on Oxford Street, London.
Solutions from Trelleborg are rigorously tested to ensure the bearings outlast the building design life. What also guarantees the effectiveness of our solutions is our in-depth knowledge of high load bearings, and special applications coupled with our in-house and research expertise.