contactusurl /en/marine-and-infrastructure/Search No Results Animation is not fully supported in Internet Explorer versions item found items found item found items found of Search & Help Showing On this page Your Browser is outdated Dealer Distributor Official Dealer Premium Partner address addresses Articles Regulatory Press Release,Regulatory press releases only EG. Food Hoses conformity evolution Webinar Selector Button
Is Required.
decodedHtml

Overview

Reduced weight (420g), pocket size (138 x 100 x 25 mm)
Low power consumption, charge during operation, USB charge
Completely swappable between 2 XT units (indoor/outdoor)
Extended battery capacity 14 hours (GPS mode) or 18 hours (AIS mode)
Autopolarity conversion (APC)
Access point functionality (Infrastructure W LAN)
WIFI connection to pilot tablet/notebook, 250m line of sight
Rate sensor, intelligent filtering, navigation processor
GNSS receiver: L1 GPS/GLONASS w SBAS (EGNOS, WAAS, MSAS)
Protection rating IP65 (IP67 option available)
Decimal degree on heading, 0.1 deg
Reliable, real time ROT, <0.5 deg/min
Speed accuracy 1 cm/sec (RMS)
Position accuracy <0.7m (RMS) w. SBAS or from ship’s instrument
AIS targets
Low maintenance, excellent stability, will not sink if outer skin is punctured
Flat base design for handling on deck or in storage
All buoys are IALA compliant
Four piece float section
High visibility superstructure
Wide range of navigation lights accepted
Modular system design
Colour fast UV stable, does not require painting

Options and Accessories

Applications

    
GME-LinkedIn

Stay connected