Overview
Marine Protection Plates (MPP) are resilient bumpers designed for quays where small vessels are moored, protecting both the quay face and vessel from abrasion. MPP fenders have also been used at the push knee on some tugs and are ideal for applications where the distance between the boat and dock must be minimized.
The design includes a heavy-duty steel back plate which is vulcanized into the rubber body so only a few fixing bolts are required. Trelleborg's MPPs are available with a flat or wave-patterned surface design
Please refer to our latest Multipurpose & Tug Fenders Brochure for more information.
Applications
- Pontoon protection
- Dock, jetty and monopiles protection where small vessels are moored
- Ideal for applications where distance reduction between boat and dock are required