Overview
Leg fenders provide an extremely compact solution, ideal for when fenders need to be mounted in a limited area.
These versatile fenders have a modular design and are available as Unit Elements, UE V-Fenders, MV Elements, MV V-Fenders and MI Elements solutions.
Please refer to our latest Fender Systems Brochure for more information.
Features & Applications
| Fender Type | Features | Applications |
| Unit Elements | Versatile modular system Highly efficient shape Symmetrical or asymmetrical fixings Strong in lengthwise shear Easy to install Low maintenance |
Container terminals Tanker Berths RoRo and cruise ships Dolphins and monopiles Bulk and general cargo berths Fender walls Small craft berths |
| UE V-Fenders | Simple, modular design Low-friction shield Non-marking face Reduced hull pressure Easy maintenance |
Multi-user berths Small RoRo terminals Workboat berths Pontoon fenders |
| MV Elements | Modular design system Many standard sizes High performance geometry Recessed fixings Long life, low maintenance |
All vessel types which use the following systems: Fender piles V-fenders Multiple fenders Pivot pillars Parallel Motion (Torsion Arm) |
| MV V-Fenders |
Simple, modular design Low-friction shield Non-marking face Reduced hull pressure Easy maintenance |
General cargo quays Berthing dolphins Pontoon fendering Passenger ferry berths Offshore platforms Long fender walls |
| MI-2000 Elements | Modular design system Choice of lengths and rubber grades High performance and efficiency Long life, low maintenance |
Ideal for larger vessels including: Tankers and LNG ships Bulk carriers Post-Panamax containers Mega cruise ships |