contactusurl/en/marine-and-infrastructure/SearchNo ResultsAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch & HelpShowingOn this pageYour Browser is outdatedDealerDistributorOfficial DealerPremium PartneraddressaddressesArticlesRegulatory Press Release,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
KLAW Breakaway Couplings and complete transfer systems
The KLAW coupling range is designed specifically for the safe transfer of HAZCHEM liquids and gasses.
The coupling provides a safe identified parting point ensuring protection of personnel, equipment and the environment.
The KLAW coupling design is essentially a shut-off valve delivering 100% closure.
Shut-off is instantaneous.
System solutions delivering minimum risk transfer at optimum efficiency
Solutions range from passive safety breakaway couplings to procedural control systems as offered by the KLAW ERC Range.
Managing harsh chemical transfer
Variable design capabilities have been specifically developed to manage the harshness of these chemical applications. This ensures reliability of closure when events occur and a long-term service life.
Quick connection options enable reduced transfer connection times
The QS Dry Disconnect offers fast no-spill connections. Enhanced safety features include internationally recognized STANAG selectivity which prevents physical misconnection of chemical transfer lines.
Optimized configurations with pre-assembled deliveries
Trelleborg hoses now enable delivery of complete and optimum transfer assemblies direct to site and ready for installation.
Typical media
Liquid Chlorine
Sulphuric Acid
Caustic Soda
Ammonia
Hydrofluoric Acid
Acetic Acid
Nitric Acid
Phosphoric Acid
Sodium Hydroxide
Potassium Hydroxide
Typical applications:
Bulk transfer
High frequency smaller tote tanks
ISO tank loading/offloading
Contact Us
How can we help?
Trelleborg Westbury Ltd
Commerce Business Centre West Wilts Trading Estate Westbury - Wiltshire , BA13 4LS United Kingdom