contactusurl /en/fluidhandling/search No Results Animation is not fully supported in Internet Explorer versions item found items found item found items found of Search & Help Showing On this page Your Browser is outdated Dealer Distributor Official Dealer Premium Partner address addresses Articles Regulatory Press Release,Regulatory press releases only EG. Food Hoses conformity evolution Webinar Selector Button
Is Required.
decodedHtml

Applications

Advantages

Design

4062_bc8b4f33-cf5d-4b1a-b637-0100463644f3.gif
Overview
Inner tube
Polypropylene
Reinforcement
Plastic sheets and films
Cover
PVC-coated fabric.
Temperature range
-30 to +115
Standard/Approval
Possible connection types:
1/2 symmetrical (aluminum, bronze, stainless steel) ;
BSP male, swivel-head female ;
Camlock quick-connect coupling.
Fixed or rotating flanges (ISO PN 10/16, ASA 150).
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3