Contact Us
How can we help?
![vee-bee-filtration-location](/marine-and-infrastructure/-/media/fluid-handling-solutions/veebee/vee-bee-filtration-location.jpg?rev=246a4eb943884c109fad6d8a66100072&w=387&hash=B51B636FD6D2ACC02E96B15F9CA19B69)
Vee Bee Filtration UK Ltd
Unit D5 Coombswood Business Park Coombswood Way, Halesowen, West Midlands , B62 8BH United KingdomTel: +44 1384 378 884
Adhering to the correct inspection and service schedule is crucial in ensuing the integrity of the filtration unit to continue protecting the system.
Due to the potential consequences of a failure within a filtration unit, the emphasis is on preventative maintenance.
Controlling the level of contamination in a pipeline is limited. There will always be scenarios where:
To determine contamination levels, the strainer or filter must be monitored for differential pressures. This establishes if contamination exists and highlights the need for inspection.
Without the specialisms and resources available from the VeeBee range Filtration Cleaning and Inspection department, it is often difficult to determine visually if internals are contaminated.
Cleaning and Inspection will inspect the integrity of the internal parts and determine the level and type of contamination present. The internal then receives a specialized form of cleaning which has no detrimental effect on internal parts.
Trelleborg can arrange a full analysis of a current operation and offer optimum cost and flow solutions - including: