contactusurl/en/fluidhandling/searchNo ResultsAnimation is not fully supported in Internet Explorer versionsitem founditems founditem founditems foundofSearch & HelpShowingAre you looking for this?Your Browser is outdatedDealerDistributorOfficial DealerPremium PartneraddressaddressesArticlesRegulatory Press Release,Regulatory press releases only
Is Required.Shore to Ship Case Study|Trelleborg Fluid Handling Solutions
Project: Shore-to-Ship OSV fueling US Gulf of Mexico
Specification: 2 x 6” – 1 x liquid
Max flow rate: 750 m3/hr
Compliance: ISO 18653
Class: ABS
Transfers per year: 100