Applications

Advantages

Design

Overview
Inner tube
EPDM, smooth, black,
Reinforcement
brasscoated steel, braided,
Cover
EPDM, fabric impression, black,
Temperature range
, Water: -40°C to +120°C, WP=60bar.
Saturated steam: +210°C/18bar.
Superheated steam: +230°C/18bar
Electrical properties
conductive tube and cover, R<10^6Ω/lg.
Standard/Approval
ISO 6134:2017 type 2 class A.
Additional information
Other lengths and dimensions available on request.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Pressure Table
Notes
Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video 
Downloads

Product Sheet

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3