Applications
Suction and discharge of petroleum products with aromatics up to 50%.
Equipment of road tank trucks for oil and petrol deliveries and their loading/unloading bays.
Advantages
A highly light weight and flexible hose for easy handling. The corrugated cover allows extreme bendings.
Design
Technical drawing
Overview
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video
Downloads
Product Sheet
Product Sheet (PDF)