Applications
Aircraft ground refuelling and defuelling with kerosene or petroleum fuel, aromatic content ≤50%.
Fuel discharge under pressure.
Advantages
Recognized by the major oil companies.
Highly resistant, non fuel contaminating tube.
Light weight, flexible and abrasion resistant hose.
Design
Technical drawing
Overview
Electrical properties
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)
Handling guideline
Storage Guideline
Homologation test certificate
Certificate
Oil & Petroleum Supply Chain Brochure
Oil and Petroleum Supply Chain Brochure (PDF)