contactusurl /en/fluidhandling/Search No Results Animation is not fully supported in Internet Explorer versions item found items found item found items found of Search & Help Showing On this page Your Browser is outdated Dealer Distributor Official Dealer Premium Partner address addresses Articles Regulatory Press Release,Regulatory press releases only EG. Food Hoses conformity evolution Webinar Selector Button
Is Required.
decodedHtml

Applications

Advantages

Design

4062_bea7baab-0513-4024-8f5d-2459be305e94.gif
Overview
Inner tube
NBR, black, smooth, resistant to kerosene and aviation fuels
Reinforcement
synthetic textille with an embedded metallic reinforcement helix
Cover
CR, black, canvas grain finish, hydrocarbon and weather-resistant
Temperature range
-40 to +100
Additional information
Supplied upon request, the hose assemblies are ready fitted with tin plated brass couplings secured by drop forged aluminum safety clamps.
Hose assemblies are individually tested and supplied with a test certificate.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3