Applications
Suitable for suction or discharge of any aqueous, acidic and oily foodstuffs such as milk, juices, wine, beer, brandies and spirits, vegetable oils.
Designed for:
- processing plants,
- loading or unloading bays from road and rails tankers.
Advantages
Food grade UPE inner tube resisting most commonly used chemical cleaning, even at high concentration/temperatures.
Can also be cleaned with steam up to +130°C for 30 minutes.
Odourless and tasteless inner tube material.
Non-marking, abrasion resistant cover.
Contains no phthalate.
Design
Technical drawing
Overview
Standard/Approval
EU regulations No. 1935/2004, 2023/2006, 10/2011.
FDA regulation No. 21 CFR 177.1520.
FDA regulation No. 21 CFR 177.1520.
Additional information
Please refer to our cleaning guidelines, available upon request and from our website.
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)
Handling guideline
Storage Guideline
Food Contact Certificate
Certificate