Applications
For milk handling: tanker lorries for milk collection and transport, dairy unloading bays and stationary equipment, processing and filling plant.
Also for transfer of other liquid foodstuffs such as wine, beer, cider, fruit juice, vinegar and alcohol up to 50%, with exception of fatty foodstuffs and oils.
Advantages
- Extremely flexible to accept the smallest bending radius without kinking.
- Smooth, seamless, white tube that does not propagate bacterial growth and complies with the most stringent French, European and American requirements for foodstuff handling.
- Unaffected by changes in temperature, the advantage of rubber over PVC.
- Resistant to cleaning with most common detergents (see our cleaning guideline for details) or with steam at max. 110°C during 10 minutes max.
- Non-marking, abrasion resistant cover.
- Contains no phthalate.
Design
Technical drawing
Overview
Inner tube
food grade quality NR, white, smooth.
Reinforcement
synthetic textile with embedded steel helix
Cover
weather and abrasion resistant NR, blue, fabric impression.
Temperature range
-30 to +80
Standard/Approval
Specially designed fittings are available, please contact us for further information in order to get optimum connections.
Additional information
Please refer to our cleaning guidelines, available upon request and from our website.
Technical Specifications
| ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)
Food Contact Certificate
Food Contact Certificate (PDF)
ADI - Animal-Derived Ingredient Free Certificate
Certificate
Food Industry Brochure
(PDF)
Wines & Alcohols Brochure
(PDF)
Cleaning guideline
(PDF)
Handling guideline
(PDF)
Storage Guideline
(PDF)
Watch our Solutions for Wine and alcohols
Check out our dedicated video